0 Replies Latest reply on Jan 9, 2018 2:48 AM by Majid AL Siyabi

    ArcFm Abandon Tools

    Majid AL Siyabi

      hello,

      at first I added new fields in some featuresclass in existing ElectricDataSet. I put the Allow NULL Values is "No"  for three of these fields.  then I created a new AbandonedSetData from existing ElectricDataSet by copy/past.

       

      I configured all features to Abandon to Feature Class as mentioned at bellow link:

      http://resources.arcfmsolution.com/10.2.1a/DesktopConfig/webframe.html#Abandon_to_Feature_Class.html

       

      On ArcMap, when I try to create feature from ArcFM features it gives me message shows that three fields "Not Nllable"are required, and then the features will not created. but when i change the Allow NULL Values to "Yes", i can create the feature but i face issue when i use Abandon to Feature, it gives me message :

       

      Error writing to object

      ObjectClass: HV UG Electric Line Segment

      Field: LINERSEGMENTID

      HRESULT: -2147219879.

       

       

      could you guide me to mistake which i did?