0 Replies Latest reply on Jul 18, 2017 1:52 PM by David Meek

    Error when running Fiber Trace.

    David Meek

      I'm getting an error when running Fiber Trace.  The trace is on a single strand, fiber 1, buffer tube 1 (blue, blue).  The trace will complete from point to point, but will not generate the trace report.  In ArcMap I get the following pop-up:

      fiber trace error 01.jpg

      The event logger shows the following detail:

      fiber trace error 02.jpg

       

      fiber trace error 03.jpg

       

      fiber trace error 04.jpg

      Looking at the error messages in the two event images, am I looking at a missing transition point or slack-loop?  Or. . . ?

       

      Thanks for any help!