7 Replies Latest reply on Nov 22, 2016 7:37 AM by Danielle Kairovicius

    responder data service error

    Aimin Fan

      I got error and responder stop working now.

      Log Name:      Miner

      Source:        Responder Data Services

      Date:          11/21/2016 7:42:20 AM

      Event ID:      0

      Task Category: None

      Level:         Error

      Keywords:      Classic

      User:          N/A

      Computer:      ENTBServ01.servers.chatham-kent.ca

      Description:

      2016-11-21 07:42:20,361 [Rx COM STA] ERROR Miner.Responder.Processors.ServerApplication [(null)] - Missing assembly: System.Runtime.Remoting, Version=4.0.0.0, Culture=neutral, PublicKeyToken=b77a5c561934e089

       

       

      Event Xml:

      <Event xmlns="http://schemas.microsoft.com/win/2004/08/events/event">

        <System>

          <Provider Name="Responder Data Services" />

          <EventID Qualifiers="0">0</EventID>

          <Level>2</Level>

          <Task>0</Task>

          <Keywords>0x80000000000000</Keywords>

          <TimeCreated SystemTime="2016-11-21T12:42:20.000000000Z" />

          <EventRecordID>122679225</EventRecordID>

          <Channel>Miner</Channel>

          <Computer>ENTBServ01.servers.chatham-kent.ca</Computer>

          <Security />

        </System>

        <EventData>

          <Data>2016-11-21 07:42:20,361 [Rx COM STA] ERROR Miner.Responder.Processors.ServerApplication [(null)] - Missing assembly: System.Runtime.Remoting, Version=4.0.0.0, Culture=neutral, PublicKeyToken=b77a5c561934e089

      </Data>

        </EventData>

      </Event>