2 Replies Latest reply on Nov 22, 2015 6:13 PM by tharris

    ArcFM on  a machine with only wireless connection

    SupportTeam Geodata

      A customer need to move an ArcFM license to a new machine which doesn't have a network port but only wireless connection. Is this possible? They usually sendt the MAC address and they got the license back.

       

      Here are some info about the network adapters on the new machine:

       

      Microsoft Windows [Version 10.0.10240]

      (c) 2015 Microsoft Corporation. Med enerett.

      C:\Users\rad>ipconfig /all

      Windows IP Configuration

      Host Name . . . . . . . . . . . . : RAD-DELL-XPS15

      Primary Dns Suffix  . . . . . . . : GLITRE-NETT.local

         Node Type . . . . . . . . . . . . : Hybrid

         IP Routing Enabled. . . . . . . . : No

         WINS Proxy Enabled. . . . . . . . : No

         DNS Suffix Search List. . . . . . : GLITRE-NETT.local

       

      Wireless LAN adapter Local Area Connection* 2:

       

          Media State . . . . . . . . . . . : Media disconnected

      Connection-specific DNS Suffix  . :

      Description . . . . . . . . . . . : Microsoft Wi-Fi Direct Virtual Adapter

      Physical Address. . . . . . . . . : C6-8E-8F-FB-34-5B

         DHCP Enabled. . . . . . . . . . . : Yes

         Autoconfiguration Enabled . . . . : Yes

       

      Wireless LAN adapter Wi-Fi:

       

      Connection-specific DNS Suffix  . : glitre-nett.local

      Description . . . . . . . . . . . : Dell Wireless 1560 802.11ac

      Physical Address. . . . . . . . . : C4-8E-8F-FB-34-5B

         DHCP Enabled. . . . . . . . . . . : Yes

      Autoconfiguration Enabled . . . . : Yes

      Link-local IPv6 Address . . . . . : fe80::10f6:4ced:cc27:2b4%12(Preferred)

         IPv4 Address. . . . . . . . . . . : 192.168.222.149(Preferred)

      Subnet Mask . . . . . . . . . . . : 255.255.255.0

         Lease Obtained. . . . . . . . . . : mandag 2. november 2015 12.16.01

         Lease Expires . . . . . . . . . . : mandag 2. november 2015 17.44.54

      Default Gateway . . . . . . . . . : 192.168.222.1

         DHCP Server . . . . . . . . . . . : 1.1.1.1

      DHCPv6 IAID . . . . . . . . . . . : 79990415

      DHCPv6 Client DUID. . . . . . . . : 00-01-00-01-1D-97-05-6C-C4-8E-8F-FB-34-5B

         DNS Servers . . . . . . . . . . . : 192.168.222.10

                                             192.168.222.11

      NetBIOS over Tcpip. . . . . . . . : Enabled

       

      Ethernet adapter Bluetooth Network Connection:

       

         Media State . . . . . . . . . . . : Media disconnected

      Connection-specific DNS Suffix  . :

      Description . . . . . . . . . . . : Bluetooth Device (Personal Area Network)

      Physical Address. . . . . . . . . : C4-8E-8F-FB-34-5C

         DHCP Enabled. . . . . . . . . . . : Yes

      Autoconfiguration Enabled . . . . : Yes

       

      Tunnel adapter Teredo Tunneling Pseudo-Interface:

       

         Media State . . . . . . . . . . . : Media disconnected

      Connection-specific DNS Suffix  . :

      Description . . . . . . . . . . . : Teredo Tunneling Pseudo-Interface

      Physical Address. . . . . . . . . : 00-00-00-00-00-00-00-E0

         DHCP Enabled. . . . . . . . . . . : No

      Autoconfiguration Enabled . . . . : Yes

       

      Tunnel adapter isatap.glitre-nett.local:

       

         Media State . . . . . . . . . . . : Media disconnected

      Connection-specific DNS Suffix  . : glitre-nett.local

      Description . . . . . . . . . . . : Microsoft ISATAP Adapter #3

      Physical Address. . . . . . . . . : 00-00-00-00-00-00-00-E0

         DHCP Enabled. . . . . . . . . . . : No

      Autoconfiguration Enabled . . . . : Yes