2 Replies Latest reply on Mar 19, 2015 1:26 PM by Jacek Sobolewski

    Errors in Miner log for service on ArcFM 10.2.1in ArcGIS Server 10.2.1

    Vladimír Holubec

      Dears,

       

      I would like to ask you for help. Our cusmter has ArcFM 10.2.1 on Windows Server 2008 R2 Foundation. In Event Miner log he has seen some errors - posted below. Please could you help me identify, where is the problem? This errors appears, when our customer starts service on his ArcGIS Server, where he has some Server Object extension.

       

      Thank you very much.

       

      Regards,

       

      Vladimir Holubec | technical support

      ARCDATA PRAHA, s.r.o. | Hybernska 24, 110 00 Praha 1 | Czech Republic | Esri Official Distributor

      T: +420 224 190 565 | podpora@arcdata.cz, vholubec@arcdata.cz | www.arcdata.cz

       

      Log Name: Miner


      Source: ArcSOC

       

      Date: 16.1.2015 13:58:27

       

      Event ID: 0

       

      Task Category: None

       

      Level: Error

       

      Keywords: Classic

       

      User: N/A

       

      Computer: D617VV4J.pontechzr.local

       

      Description:

       

      [DEFAULT LOG] 2015-01-16 13:58:27,657 [1] ERROR [(null)] -

      "CoCreateInstance::CLSID_MMAutoUpdaterSingleton"

       

       

       

      HRESULT: -2147221164

       

      File: "MMAppInitialize.cpp"

       

      Line: 847

       

       

       

      Event Xml:

       

      <Event xmlns="http://schemas.microsoft.com/win/2004/08/events/event">

       

      <System>

       

      <Provider Name="ArcSOC" />

       

      <EventID Qualifiers="0">0</EventID>

       

      <Level>2</Level>

       

      <Task>0</Task>

       

      <Keywords>0x80000000000000</Keywords>

       

      <TimeCreated SystemTime="2015-01-16T12:58:27.000000000Z" />

       

      <EventRecordID>4984</EventRecordID>

       

      <Channel>Miner</Channel>

       

      <Computer>D617VV4J.pontechzr.local</Computer>

       

      <Security />

       

      </System>

       

      <EventData>

       

      <Data>[DEFAULT LOG] 2015-01-16 13:58:27,657 [1] ERROR [(null)] -

      "CoCreateInstance::CLSID_MMAutoUpdaterSingleton"

       

       

       

      HRESULT: -2147221164

       

      File: "MMAppInitialize.cpp"

       

      Line: 847

       

      </Data>

       

      </EventData>

       

      </Event>

       

       

       

      Log Name: Miner

       

      Source: ArcSOC

       

      Date: 16.1.2015 13:58:27

       

      Event ID: 0

       

      Task Category: None

       

      Level: Error

       

      Keywords: Classic

       

      User: N/A

       

      Computer: D617VV4J.pontechzr.local

       

      Description:

       

      [DEFAULT LOG] 2015-01-16 13:58:26,960 [1] ERROR [(null)] -

      "CoCreateInstance::CLSID_MMEditorSingleton"

       

       

       

      HRESULT: -2147221164

       

      File: "MMConfigTopLevel.cpp"

       

      Line: 133

       

       

       

      Event Xml:

       

      <Event xmlns="http://schemas.microsoft.com/win/2004/08/events/event">

       

      <System>

       

      <Provider Name="ArcSOC" />

       

      <EventID Qualifiers="0">0</EventID>

       

      <Level>2</Level>

       

      <Task>0</Task>

       

      <Keywords>0x80000000000000</Keywords>

       

      <TimeCreated SystemTime="2015-01-16T12:58:27.000000000Z" />

       

      <EventRecordID>4983</EventRecordID>

       

      <Channel>Miner</Channel>

       

      <Computer>D617VV4J.pontechzr.local</Computer>

       

      <Security />

       

      </System>

       

      <EventData>

       

      <Data>[DEFAULT LOG] 2015-01-16 13:58:26,960 [1] ERROR [(null)] -

      "CoCreateInstance::CLSID_MMEditorSingleton"

       

       

       

      HRESULT: -2147221164

       

      File: "MMConfigTopLevel.cpp"

       

      Line: 133

       

      </Data>

       

      </EventData>

       

      </Event>