1 Reply Latest reply on Jan 27, 2015 11:17 AM by Shawn Leingang

    Error saving switching order

    Julio Dumeynieu

      Hi everyone, i get this error from Event Viewer on a Windows Client


      This error appear when we create a incident or re-establish a device

       

      thanks for advance!



      Error 26/01/2015 14:18:10 Responder Explorer 0 Ninguno

      Nombre de registro:Miner
      Origen: Responder Explorer
      Fecha: 26/01/2015 14:18:10
      Id. del evento:0
      Categoría de la tarea:Ninguno
      Nivel: Error
      Palabras clave:Clásico
      Usuario: No disponible
      Equipo: ntb-lbaena.edet.tucuman
      Descripción:
      2015-01-26 14:18:10,669 [48] ERROR Miner.Responder.Explorer.ResponderErrorLogger [(null)] - Error saving switching order 42684
      Miner.Responder.Model.Switching.SwitchingOrderException: Error saving switching order 42684 ---> System.Messaging.MessageQueueException: Caducó el tiempo de espera para la operación solicitada.

      Server stack trace:
      en System.Messaging.MessageQueue.ReceiveBy(String id, TimeSpan timeout, Boolean remove, Boolean compareId, Boolean throwTimeout, MessageQueueTransaction transaction, MessageQueueTransactionType transactionType)
      en System.Messaging.MessageQueue.ReceiveByCorrelationId(String correlationId, TimeSpan timeout, MessageQueueTransactionType transactionType)
      en Miner.Responder.Shared.Channels.MSMQ.MessagingHelper.GetMultipartResponse(Message request, Nullable`1 timeout)
      en Miner.Responder.Shared.Channels.MSMQ.MSMQClientTransportSink.ProcessMessage(IMessage msg, ITransportHeaders requestHeaders, Stream requestStream, ITransportHeaders& responseHeaders, Stream& responseStream)
      en System.Runtime.Remoting.Channels.BinaryClientFormatterSink.SyncProcessMessage(IMessage msg)

      Exception rethrown at [0]:
      en System.Runtime.Remoting.Proxies.RealProxy.HandleReturnMessage(IMessage reqMsg, IMessage retMsg)
      en System.Runtime.Remoting.Proxies.RealProxy.PrivateInvoke(MessageData& msgData, Int32 type)
      en Miner.Responder.Shared.IDataServices.Submit(DataSet dataset)
      en Miner.Responder.Shared.Remoting.DataServicesProxy.Miner.Responder.Shared.IDataServices.Submit(DataSet dataset)
      en Miner.Responder.Shared.Remoting.DataServicesPriorityProxy.Miner.Responder.Shared.IDataServices.Submit(DataSet dataset)
      en Miner.Responder.Shared.Remoting.QueryServicesProxy.Submit(DataSet dataset)
      en Miner.Responder.Shared.Remoting.CachedRequestsProxy.Miner.Responder.Shared.IDataServices.Submit(DataSet dataset)
      en Miner.Responder.Switching.InteropModule.SwitchingOrderRepository.Save(SwitchingOrder order)
      --- Fin del seguimiento de la pila de la excepción interna ---

      Server stack trace:
      en Miner.Responder.Switching.InteropModule.SwitchingOrderRepository.Save(SwitchingOrder order)
      en Miner.Responder.Switching.InteropModule.SwitchingOrderExecution.ExecuteTask(SwitchingOrder order, TimeStampedItem`1 pendingTask)
      en Miner.Responder.Switching.InteropModule.SwitchingOrderExecution.Execute(TimeStampedItem`1 pendingTask)
      en System.Runtime.Remoting.Messaging.StackBuilderSink._PrivateProcessMessage(IntPtr md, Object[] args, Object server, Int32 methodPtr, Boolean fExecuteInContext, Object[]& outArgs)
      en System.Runtime.Remoting.Messaging.StackBuilderSink.PrivateProcessMessage(RuntimeMethodHandle md, Object[] args, Object server, Int32 methodPtr, Boolean fExecuteInContext, Object[]& outArgs)
      en System.Runtime.Remoting.Messaging.StackBuilderSink.AsyncProcessMessage(IMessage msg, IMessageSink replySink)

      Exception rethrown at [0]:
      en Miner.Responder.Model.Processing.AsyncResultBase.WaitToComplete()
      en Miner.Responder.Model.Processing.AsyncFunctionProcessing`1.End()
      enMiner.Responder.Switching.InteropModule.SwitchingOrderExecution.EndExecute(IAsyncResult result)
      enMiner.Responder.Switching.InteropModule.SwitchingOrderExecution.DoneExecutingEnqueuedTask(IAsyncResult ar)

      XML de evento:
      <Event xmlns="
      http://schemas.microsoft.com/win/2004/08/events/event">
      <System>
      <Provider Name="Responder Explorer" />
      <EventID Qualifiers="0">0</EventID>
      <Level>2</Level>
      <Task>0</Task>
      <Keywords>0x80000000000000</Keywords>
      <TimeCreated SystemTime="2015-01-26T17:18:10.000000000Z" />
      <EventRecordID>3327</EventRecordID>
      <Channel>Miner</Channel>
      <Computer>ntb-lbaena.edet.tucuman</Computer>
      <Security />
      </System>
      <EventData>
      <Data>2015-01-26 14:18:10,669 [48] ERROR Miner.Responder.Explorer.ResponderErrorLogger [(null)] - Error saving switching order 42684
      Miner.Responder.Model.Switching.SwitchingOrderException: Error saving switching order 42684 ---&gt; System.Messaging.MessageQueueException: Caducó el tiempo de espera para la operación solicitada.

      Server stack trace:
      en System.Messaging.MessageQueue.ReceiveBy(String id, TimeSpan timeout, Boolean remove, Boolean compareId, Boolean throwTimeout, MessageQueueTransaction transaction, MessageQueueTransactionType transactionType)
      en System.Messaging.MessageQueue.ReceiveByCorrelationId(String correlationId, TimeSpan timeout, MessageQueueTransactionType transactionType)
      en Miner.Responder.Shared.Channels.MSMQ.MessagingHelper.GetMultipartResponse(Message request, Nullable`1 timeout)
      en Miner.Responder.Shared.Channels.MSMQ.MSMQClientTransportSink.ProcessMessage(IMessage msg, ITransportHeaders requestHeaders, Stream requestStream, ITransportHeaders&amp; responseHeaders, Stream&amp; responseStream)
      en System.Runtime.Remoting.Channels.BinaryClientFormatterSink.SyncProcessMessage(IMessage msg)

      Exception rethrown at [0]:
      en System.Runtime.Remoting.Proxies.RealProxy.HandleReturnMessage(IMessage reqMsg, IMessage retMsg)
      en System.Runtime.Remoting.Proxies.RealProxy.PrivateInvoke(MessageData&amp; msgData, Int32 type)
      en Miner.Responder.Shared.IDataServices.Submit(DataSet dataset)
      en Miner.Responder.Shared.Remoting.DataServicesProxy.Miner.Responder.Shared.IDataServices.Submit(DataSet dataset)
      en Miner.Responder.Shared.Remoting.DataServicesPriorityProxy.Miner.Responder.Shared.IDataServices.Submit(DataSet dataset)
      en Miner.Responder.Shared.Remoting.QueryServicesProxy.Submit(DataSet dataset)
      en Miner.Responder.Shared.Remoting.CachedRequestsProxy.Miner.R
      esponder.Shared.IDataServices.Submit(DataSet dataset)
      en Miner.Responder.Switching.InteropModule.SwitchingOrderRepository.Save(SwitchingOrder order)
      --- Fin del seguimiento de la pila de la excepción interna ---

      Server stack trace:
      en Miner.Responder.Switching.InteropModule.SwitchingOrderRepository.Save(SwitchingOrder order)
      en Miner.Responder.Switching.InteropModule.SwitchingOrderExecution.ExecuteTask(SwitchingOrder order, TimeStampedItem`1 pendingTask)
      en Miner.Responder.Switching.InteropModule.SwitchingOrderExecution.Execute(TimeStampedItem`1 pendingTask)
      en System.Runtime.Remoting.Messaging.StackBuilderSink._PrivateProcessMessage(IntPtr md, Object[] args, Object server, Int32 methodPtr, Boolean fExecuteInContext, Object[]&amp; outArgs)
      en System.Runtime.Remoting.Messaging.StackBuilderSink.PrivateProcessMessage(RuntimeMethodHandle md, Object[] args, Object server, Int32 methodPtr, Boolean fExecuteInContext, Object[]&amp; outArgs)
      en System.Runtime.Remoting.Messaging.StackBuilderSink.AsyncProcessMessage(IMessage msg, IMessageSink replySink)

      Exception rethrown at [0]:
      en Miner.Responder.Model.Processing.AsyncResultBase.WaitToComplete()
      en Miner.Responder.Model.Processing.AsyncFunctionProcessing`1.End()
      en Miner.Responder.Switching.InteropModule.SwitchingOrderExecution.EndExecute(IAsyncResult result)
      en Miner.Responder.Switching.InteropModule.SwitchingOrderExecution.DoneExecutingEnqueuedTask(IAsyncResult ar)
      </Data>
      </EventData>
      </Event>