0 Replies Latest reply on Mar 5, 2014 9:39 AM by lendaddy

    Manholes, transformer pads and switch vaults: How do you use Designer to create a drawing that descibes how to construct underground systems?

      In other words, these substructures need to be "nailed down" with dimensions so that those constructing the system build it correctly. A building footprint, face of curb and other real world benchmarks also need to be represented in order to have reference points. Accuracy: =/- 1'. Can this be done in Designer? Is anyone out there already doing it?