1 Reply Latest reply on Nov 13, 2013 9:31 AM by mattd

    Low performance of electric trace through rest with arcfm server 10.2.

      I have a mapservice (arcgisserver 10.2) with arcfm capability (arcfm server 10.2). When I do an electric trace through rest, it takes 8 minutes to get the result. I have a server with the same situation but arcgisserver 10.0 and arcfm server 10.0. Here the exact same electrical trace gives the result in 11 seconds. Both servers work with the same data in the same oracle database. I would like to know what causes the delay in the 10.2 environment.

       

      Regards,

      Sofie