7 Replies Latest reply on Oct 25, 2013 1:58 PM by John Palmbach

    Error processing Priority Table entry for Node ID...

    John Palmbach

      Wondering if anyone else has come across this error.  We've recently begun configuring and testing Geodatabase Manager at 10.2 and this shows up in our posting service log file.  We get the same error on two different machines running against an Oracle 11g database.  One machine is Windows 7 x64 and the other is Windows Server 2008 R2 x64.  I've searched the database for anything looking like a "Priority Table" and have so far come up dry.  Is it possible we missed a sql script that would create new tables in the upgrade process to 10.2?

       

      10/22/2013 11:15:56 AM : Beginning Posting process.

      10/22/2013 11:15:56 AM : Error processing Priority Table entry for Node ID 21891.

      10/22/2013 11:15:56 AM : Error processing Priority Table entry for Node ID 9842.

      10/22/2013 11:15:56 AM : There are currently no versions in the posting queue.

      10/22/2013 11:15:56 AM : Posting process complete.

      10/22/2013 11:15:57 AM : Released connections for service GDBMPostingService_Da02_1.

      10/22/2013 11:16:57 AM : Service timer elapsed event 10/22/2013 11:16:57 AM.