GIS - Supported Versions - 10.2.1d Geodatabase Manager

Version 2

    Entries in italics are supported but not certified. Uncertified environments are given full normal support, and any issues found to be caused by incompatibility with the uncertified software will be evaluated for resolution.

     

    Entries with a caret (^) are required components. In order to install and use the product, the minimum supported version of that component must be installed on the system.

     

    Please note that while ArcFM requires a specific version of ArcGIS desktop, the version of ArcSDE can differ in the same combinations listed on Esri's Help Documentation, with the exception of ArcFM Replication Server which requires the ArcSDE version to match the ArcGIS version. We certify and test only the most recent versions together, for example, ArcGIS Desktop 10 with SDE 10. We will support to the best of our ability combinations of versions that do not match, but doing so is not recommended and we will not provide hotfixes or patches to our software to support such combinations.

     

    Service packs for operating systems already listed as supported or certified in the charts below are automatically considered supported, but not certified, unless noted otherwise.

     

    10.2.1dNotes
    ArcGIS Versions10.2.1All Esri Utilities and Telecom Update Patches are fully supported.
    ArcGIS Products

    ArcGIS Engine Runtime with Geodatabase Editing extension

    ArcGIS for Desktop

    ArcGIS LicensingArcGIS Engine with Geodatabase Update Extension or ArcGIS for Desktop Standard or Advanced
    ArcFM LicensingArcFM Engine and ArcFM Engine Editor Extension, ArcFM Desktop, or Designer
    Desktop Operating System

    Windows 7 32-bit

    Windows 7 64-bit

    Windows 8.1 32-bit

    Windows 8.1 64-bit

    Windows 10 32-bit

    Windows 10 64-bit

    ArcFM Solution and Windows 7/Windows Server 2008 documentation
    Server Operating System

    Windows Server 2012 R2 32-bit

    Windows Server 2012 R2 64-bit

    Windows Server 2014 32-bit

    Windows Server 2014 64-bit

    ArcFM Solution and Windows 7/Windows Server 2008 documentation
    .NET Framework3.5 SP1
    BITS1.0
    Virtual EnvironmentsYes
    IIS5.1 or later
    Oracle

    Oracle 10g R2

    Oracle 11g R1

    Oracle 11g R2

    Oracle 12c

    Direct connect is certified for all versions.

    SQL Server

    SQL Server 2008

    SQL Server 2008 R2

    SQL Server 2012

    SQL Server 2014

    SQL Server 2016

    SQL Server Express

    Direct connect is certified for all versions.
    Connection Types

    SDE Spatial Connection

    Direct Connect

    Visual Studio

    Visual Studio 2010

    Visual Studio 2013

    Visual Studio 2010 is the most recent release supported by Esri on ArcGIS 10.2.1