GIS - Supported Versions - 10.2.1d ArcFM Viewer for ArcGIS Engine, Redliner, Inspector, Replication Client

Version 2

    Entries in italics are supported but not certified. Uncertified environments are given full normal support, and any issues found to be caused by incompatibility with the uncertified software will be evaluated for resolution.


    Please note that while ArcFM requires a specific version of ArcGIS desktop, the version of ArcSDE can differ in the same combinations listed on Esri's Help Documentation, with the exception of ArcFM Replication Server which requires the ArcSDE version to match the ArcGIS version. We certify and test only the most recent versions together, for example, ArcGIS Desktop 10 with SDE 10. We will support to the best of our ability combinations of versions that do not match, but doing so is not recommended and we will not provide hotfixes or patches to our software to support such combinations.


    Service packs for operating systems already listed as supported or certified in the charts below are automatically considered supported, but not certified, unless noted otherwise.


                                                                                  

    10.2.1dNotes
    ArcGIS Versions10.2.1All Esri Utilities and Telecom Update Patches are fully supported.
    ArcGIS ProductsArcGIS Engine Runtime or ArcGIS for Desktop
    ArcGIS Licensing

    ArcGIS Engine Runtime or ArcGIS for Desktop Basic or higher

    Geodatabase Update Extension or ArcGIS for Desktop Standard or Advanced required for Inspector

    ArcFM Licensing

    ArcFM Viewer for ArcGIS Engine requires ArcFM Viewer license

    Redliner requires Redliner or Inspector license

    Inspector requires an Inspector license

    ArcFM Desktop and Designer enable all functionality

    Editing data which causes changes in a Feeder Manager 2.0 network using mobile sessions is not supported.Geodatabase Replication Client does not require a license.
    Engine Runtime Operating System

    Windows 7 32-bit

    Windows 7 64-bit

    Windows 8.1 32-bit

    Windows 8.1 64-bit

    Windows 10 32-bit

    Windows 10 64-bit

    Server Operating System

    Windows Server 2012 R2 32-bit

    Windows Server 2012 R2 64-bit

    Windows Server 2016 32-bit

    Windows Server 2016 64-bit

    .NET Framework3.5 SP1
    Virtual EnvironmentsSupported
    BITS1.0
    Oracle

    Oracle 10g R2

    Oracle 11g R1

    Oracle 11g R2

    Oracle 12c

    SQL Server

    SQL Server 2008

    SQL Server 2008 R2

    SQL Server 2012

    SQL Server 2014

    SQL Server Express

    PGDBAccess 2000
    FGDBYes
    Visual Studio

    Visual Studio 2010

    Visual Studio 2013

    Esri's project templates for ArcGIS 10.2.1 are only available for Visual Studio 2010