GIS - Supported Versions - 10.2.1d Responder Client

Version 2

    Entries in italics are supported but not certified. Uncertified environments are given full normal support, and any issues found to be caused by incompatibility with the uncertified software will be evaluated for resolution.


    Entries with a caret (^) are required components. In order to install and use the product, the minimum supported version of that component must be installed on the system.


    Please note that while ArcFM requires a specific version of ArcGIS desktop, the version of ArcSDE can differ in the same combinations listed on Esri's Help Documentation, with the exception of ArcFM Replication Server which requires the ArcSDE version to match the ArcGIS version. We certify and test only the most recent versions together, for example, ArcGIS Desktop 10 with SDE 10. We will support to the best of our ability combinations of versions that do not match, but doing so is not recommended and we will not provide hotfixes or patches to our software to support such combinations.


    Service packs for operating systems already listed as supported or certified in the charts below are automatically considered supported, but not certified, unless noted otherwise.


                                                                                                

    10.2.1dNotes
    ArcGIS Versions10.2.1All Esri Utilities and Telecom Update Patches are fully supported.
    ArcGIS Products^ArcGIS for Desktop
    ArcGIS Licensing^ArcGIS for Desktop Basic or above
    ArcFM Products^ArcFM Desktop
    ArcFM Licensing^

    ArcFM

    Designer

    Responder Dispatcher

    Using an ArcFM or Designer license will also cause a Responder Dispatcher license to be checked out.
    Desktop Operating System

    Windows 7 32-bit

    Windows 7 64-bit

    Windows 8.1 32-bit

    Windows 8.1 64-bit

    Windows 10 32-bit

    Windows 10 64-bit

    ArcFM Solution and Windows 7/Windows Server 2008 documentation
    Server Operating System

    Windows Server 2012 R2 32-bit

    Windows Server 2012 R2 64-bit

    Windows Server 2016 32-bit

    Windows Server 2016 64-bit

    ArcFM Solution and Windows 7/Windows Server 2008 documentation
    Browser

    Internet Explorer 8

    Internet Explorer 9

    Internet Explorer 10

    Internet Explorer 11

    Firefox 32 and later

    .NET Framework^

    3.5 SP1 with Family Update

    Virtual EnvironmentsYes
    MSMQ^3.0 or laterAll network hardware must support multicasting on PGM and UDP traffic.
    IIS5.1 or later
    Oracle

    Oracle 11g R2

    Oracle 12c

    SQL Server

    SQL Server 2012

    SQL Server 2014

    SQL Server 2016

    SQL Express

    Visual Studio

    Visual Studio 2010

    Visual Studio 2013

    Esri's project templates for ArcGIS 10.2.1 are only available for Visual Studio 2010
    Telvent Pub/Sub RCSColumbia