GIS - Supported Versions - 10.2.1d ArcFM Server and Object Reader for Server

Version 13

    Entries in italics are supported but not certified. Uncertified environments are given full normal support, and any issues found to be caused by incompatibility with the uncertified software will be evaluated for resolution.


    Entries with a caret (^) are required components. In order to install and use the product, the minimum supported version of that component must be installed on the system.


    Please note that while ArcFM requires a specific version of ArcGIS desktop, the version of ArcSDE can differ in the same combinations listed on Esri's Help Documentation, with the exception of ArcFM Replication Server which requires the ArcSDE version to match the ArcGIS version. We certify and test only the most recent versions together, for example, ArcGIS Desktop 10 with SDE 10. We will support to the best of our ability combinations of versions that do not match, but doing so is not recommended and we will not provide hotfixes or patches to our software to support such combinations.


    Service packs for operating systems already listed as supported or certified in the charts below are automatically considered supported, but not certified, unless noted otherwise.

     

    This page only covers the ArcFM Server component for ArcGIS for Server. Information on the supported versions of ArcFM for Silverlight can be found at GIS - Supported Versions - ArcFM for Silverlight 3.2.


                                                                               

    10.2.1dNotes
    ArcGIS Versions

    10.2.1

    10.2.2

    10.3

    10.3.1

    10.4

    10.4.1

    10.5

    10.5.1

    10.6 *

    All Esri Utilities and Telecom Update Patches for ArcGIS 10.2.1 are fully supported.

     

    ArcGIS for Server 10.4 is not compatible with the ArcFM for Silverlight or Responder Web viewers.  Clients will need to upgrade to 10.4.1 if they use Responder.

     

    ArcGIS for Server 10.4 does not support publishing map layers with Feeder Manager 2.0 joins on them. ArcGIS for Server 10.5 and 10.4.1 have a fix for this issue. The Cool Tool - Remove Feeder Joins can be used to easily remove all FM2.0 joins until you upgrade.

     

    ArcGIS Server 10.5.1 also has an issue that causes publishing map services to fail when a layer has a Feeder Manager 2 join - Esri BUG-000109340 - planned to be resolved in HF-000004523

     

    * Support for ArcGIS Server 10.6 is only available at 10.2.1d SP2.

    ArcGIS ProductsArcGIS for Server (Enterprise)
    ArcGIS LicensingArcGIS for Server Standard or Advanced
    ArcFM LicensingArcFM ServerArcFM Server supports viewing (but not editing) Feeder Manager 2.0 data.  Refer to Feeder Manager 2.0 documentation for further details.
    Test & Development Operating System

    Windows 7 SP1 64-bit

    Windows 8.1 64-bit

    Windows 10 64-bit (1709)

    Production Operating System

    Windows Server 2012 R2 64-bit

    Windows Server 2016 64-bit

    Virtual EnvironmentsYes
    IIS Web Server6 or laterThe ArcGIS Web Adaptor should be installed or comparable request forwarding and security technology implemented that allows the enterprise Web Server to integrate with your ArcGIS for Server site.
    Oracle

    Oracle 10g R2 64-bit

    Oracle 11g R1 64-bit

    Oracle 11g R2 64-bit

    Oracle 12c 64-bit

    SQL Server

    SQL Server 2008 SP2 64-bit

    SQL Server 2008 R2 SP1 64-bit

    SQL Server 2012 64-bit

    SQL Server 2014

    SQL Server 2016

    SQL Server 2017

    SQL Server Express

    Visual Studio

    Visual Studio 2010

    Visual Studio 2012

    Visual Studio 2013

    Esri's project templates for ArcGIS 10.2.1 are only available for Visual Studio 2010
    PGDBNot supported
    FGDBYes