March 2016

Version 1

    Firmware set C3414-500-S02K0_P4


    released March 30, 2016

     

    Changes:

    • DNPM protocol: Initialize health flags on Obj 10 Var 2 (Binary Output Status) to be Online.
    • DNPR protocol: Make per-point Class assign default to Class 1 instead of Class 0 in the event config file corrupted.
    • Donut protocol: Init Comm STS point to Online at startup.
    • JEM2 Ascii protocol: Init Comm STS point to Online at startup.
    • Modbus Slave protocol: Fix ACC register range to be calculated based on 16- or 32-bit selection. 32-bit ACCs need 2 register per
      point, 16-bit ACCs need 1 register per point.
    • Modbus Master protocol: Init IED Comm STS points to Online at startup.
    • Quantum Meter protocol: Init and manage I/O points health flags properly.
    • SEL Protocol: Init Comm STS point to Online at startup.
    • SY/MAX Protocol: Init Comm STS point to Online at startup.
    • Transdata Protocol: Init Comm STS point to Online at startup.
    • Alarm Relay: Add diagnostic report to aid troubleshooting.
    • Hardware STS: Handle points marked as spare correctly.
    • vxWorks OS: Fix directory path bug in firmware restore function.

     

    Enhancements:

    • Improve Initial Installer pre-checks to ensure not being executed when secure firmware is already installed.