Readme for Overhead Design Analysis (OHDA) 10.2.1a

Version 8

    OHDA 10.2.1a Release Contents

    Overhead Design Analysis (OHDA) is a powerful tool that analyzes scenarios to ensure design specifications comply with safety regulations and that structural limitations of materials are not exceeded before any field work is done.

    With OHDA you can evaluate the load on a pole and determine the amount of sag and tension necessary for a specific conductor under varying weather conditions. Analysis results ensure a conductor does not come too close to any structures, terrain features, or other conductors that lie beneath it. Unlike any tool of its kind, OHDA can leverage the power of Designer and ArcGIS to analyze scenarios in the context of their physical locations in the real world.

     

    All new functionality in the 10.2.1a release is outlined in What's New in Overhead Design Analysis (OHDA) 2.0?

     

    Bug Fixes

    • OHDA can't import conductors when data isn't present (MM52070).
    • OHDA 9.3.2SP1 Minimum Span distance should be 10 feet (MM52082).
    • Uninstalling OHDA 10.2.1 results in an error message that reads: "Responder Client must be removed before removing..." (MM52722).
    • Changing distance from upper level doesn't require a save (save also doesn't work) (MM52755).
    • Violation occurs when placing equipment between the neutral and phase conductors (MM52756 - 10.2.1).
    • Multiple conductors are assigned to the same insulator on a Line and Buck (MM53033 - 10.2.1).
    • Rated breaking strength shows different values in display -vs- edit screen in metric mode (MM53035 - 10.2.1).
    • Stringing Chart tables are empty when printed (MM53037 - 10.2.1).
    • The file extension is incorrect if the document type is changed (MM53039 - 10.2.1).
    • Deleting a macro assembly from a pole with other macro assemblies deletes all of them (MM53043 - 10.2.1).
    • OHDA Insulator Length Allowable Range is insufficient (MM53049 - 10.2.1.
    • Equipment property value ranges are insufficient (MM53051 - 10.2.1).
    • OHDA displays an "Out of Range" message when adding a Pole (MM53075 - 10.2.1).
    • The pole top bracket is not rendered if the minimum Length Above Pole Top is used (MM53081 - 10.2.1).
    • Assembly Creator crashes when adding a pole top bracket if there are no pin insulators in the component library (MM53085 - 10.2.1).
    • Long component description names are cut off in Per Location Report (MM53086 - 10.2.1).
    • Stringing Chart Temperature change (MM53096).
    • A scroll bar has been added to Reports (MM53113).
    • Stringing chart table fields are empty in the pdf report file (MM53115 - 10.2.1).
    • OHDA crashes when calculating with a misconfigured minerstructuralanalysis_clearanceruleset.xml file. (MM53240 - 10.2.1).
    • OHDA generates an access error when creating a PDF file (MM53276 - 10.2.1).


    Installation Instructions

    See Installing Overhead Design Analysis (OHDA) for installation instructions.

     

    Known Issues

    • Export doesn't handle pole height exception (MM53345).
    • File > New; the Edit Load Cases form does not return to its default values (MM53648 - 10.2.1a.
    • OHDA does not create an adornment after the second assembly is added (MM53666 - 10.2.1a).
    • Cube does not create an error when it overlaps with the Line and Buck (MM53667).
    • Changing the suspension insulator from Left to Right causes the horizontal offset to change (MM53755).
    • Changing the suspension insulator horizontal offset causes the insulator to sink into the crossarm (MM53853).
    • Insulator forces are not reported in "Shorten cable" scenarios (MM53857).
    • Transverse wind overloads are not being applied to insulators (MM53858).
    • Paired insulator loading is inconsistent, depending on line angle (MM53859).
    • System hangs when using Standoff Forked paired brackets on a vertical assembly (MM53873).
    • Unsaved changes are lost when updating the repository information (MM54042).

     

    Documentation

    You can review all new functionality in the release at the ArcFM Solution Resource Center. In addition, the Resource Center also offers the latest Using and Configuration Guides for each product. You can view this information before installing the latest release.