GIS - Supported Versions - 10.2.1a - 10.2.1c ArcFM Desktop, Designer, Designer Express, Network Adapter, Fiber Manager, Conduit Manager, License Manager, and Object Reader for Desktop

Version 28

    Entries in italics are supported but not certified. Uncertified environments are given full normal support, and any issues found to be caused by incompatibility with the uncertified software will be evaluated for resolution.


    Entries with a caret (^) are required components. In order to install and use the product, the minimum supported version of that component must be installed on the system.


    Please note that while ArcFM requires a specific version of ArcGIS desktop, the version of ArcSDE can differ in the same combinations listed on Esri's Help Documentation, with the exception of ArcFM Replication Server which requires the ArcSDE version to match the ArcGIS version. We certify and test only the most recent versions together, for example, ArcGIS Desktop 10 with SDE 10. We will support to the best of our ability combinations of versions that do not match, but doing so is not recommended and we will not provide hotfixes or patches to our software to support such combinations.


    Service packs for operating systems already listed as supported or certified in the charts below are automatically considered supported, but not certified, unless noted otherwise.


                                                                                                

    10.2.1a10.2.1b10.2.1cNotes
    ArcGIS Versions

    10.2.1

    10.2.2 *

    10.3 *

    10.2.1

    10.2.2 *

    10.3 *

    10.3.1 *

    10.2.1

    10.2.2 *

    10.3 *

    10.3.1 *

    10.4 *

    10.4.1 *

    All Esri Utilities and Telecom Update Patches are fully supported.

     

    * ArcGIS versions beyond 10.2.1 are only supported by ArcFM Object Reader for Desktop.

    ArcGIS ProductsArcGIS for DesktopArcGIS for DesktopArcGIS for Desktop
    ArcGIS LicensingArcGIS for Desktop Standard or Advanced

    ArcGIS for Desktop Standard or Advanced

    VBA for ArcGIS

    ArcGIS for Desktop Standard or Advanced

    VBA for ArcGIS

    ArcFM Licensing

    ArcFM, Designer, or Designer Express license required

    Network Adapter, Fiber Manager, and Conduit Manager require additional extension licenses

    ArcFM, Designer, or Designer Express license required

    Network Adapter, Fiber Manager, and Conduit Manager require additional extension licenses

    ArcFM, Designer, or Designer Express license required

    Network Adapter, Fiber Manager, and Conduit Manager require additional extension licenses

    License Manager does not require a license.
    Desktop Operating System

    Windows 7 32-bit

    Windows 7 64-bit

    Windows 8.1 32-bit

    Windows 8.1 64-bit

    Windows 7 32-bit

    Windows 7 64-bit

    Windows 8.1 32-bit

    Windows 8.1 64-bit

    Windows 10 32-bit

    Windows 10 64-bit

    Windows 7 32-bit

    Windows 7 64-bit

    Windows 8.1 32-bit

    Windows 8.1 64-bit

    Windows 10 32-bit

    Windows 10 64-bit
    ArcFM Solution and Windows 7/Windows Server 2008 documentation
    Server Operating System

    Windows Server 2008 SP2 32-bit

    Windows Server 2008 SP2 64-bit

    Windows Server 2008 R2 32-bit

    Windows Server 2008 R2 64-bit

    Windows Server 2012 R2 32-bit

    Windows Server 2012 R2 64-bit

    Windows Server 2008 R2 32-bit

    Windows Server 2008 R2 64-bit

    Windows Server 2012 R2 32-bit

    Windows Server 2012 R2 64-bit

    Windows Server 2008 R2 32-bit

    Windows Server 2008 R2 64-bit

    Windows Server 2012 R2 32-bit

    Windows Server 2012 R2 64-bit

    Windows Server 2016 32-bit

    Windows Server 2016 64-bit

    ArcFM Solution and Windows 7/Windows Server 2008 documentation
    .NET Framework3.5 SP1

    3.5 SP1

    3.5 SP1

    .NET 4.0 is required for Fiber Manager's Cable Report at 10.2.1b and 10.2.1c.
    Virtual EnvironmentsSupportedSupportedSupported
    BITS1.01.01.0
    Oracle

    Oracle 10g R2

    Oracle 11g R1

    Oracle 11g R2

    Oracle 12c

    Oracle 10g R2

    Oracle 11g R1

    Oracle 11g R2

    Oracle 12c

    Oracle 10g R2

    Oracle 11g R1

    Oracle 11g R2

    Oracle 12c

    SQL Server

    SQL Server 2008

    SQL Server 2008 R2

    SQL Server 2012

    SQL Server 2014

    SQL Server Express

    SQL Server Workgroup

    SQL Server 2008

    SQL Server 2008 R2

    SQL Server 2012

    SQL Server 2014

    SQL Server Express

    SQL Server Workgroup

    SQL Server 2008

    SQL Server 2008 R2

    SQL Server 2012

    SQL Server 2014

    SQL Server 2016

    SQL Server Express

    SQL Server Workgroup

    PGDBAccess 2000Access 2000Access 2000
    FGDBYesYesYesDesigner requires ArcFM Solution patch #292 or higher for FGDB support.
    Visual StudioVisual Studio 2010Visual Studio 2010

    Visual Studio 2010

    Visual Studio 2013

    Esri's project templates for ArcGIS 10.2.1 are only available for Visual Studio 2010
    3rd-party Network AnalysisWindmil 7.3.7.6Windmil 7.3.7.6Windmil 7.3.7.6These 3rd party analysis tools are not certified on Windows 7 or Windows Server 2008.
    Multispeak standard3.03.0

    3.0