GIS - Supported Versions - 10.2 - 10.2.1 Responder Web

Version 6

    Entries in italics are supported but not certified. Uncertified environments are given full normal support, and any issues found to be caused by incompatibility with the uncertified software will be evaluated for resolution.


    Entries with a caret (^) are required components. In order to install and use the product, the minimum supported version of that component must be installed on the system.


    Please note that while ArcFM requires a specific version of ArcGIS desktop, the version of ArcSDE can differ in the same combinations listed on Esri's Help Documentation, with the exception of ArcFM Replication Server which requires the ArcSDE version to match the ArcGIS version. We certify and test only the most recent versions together, for example, ArcGIS Desktop 10 with SDE 10. We will support to the best of our ability combinations of versions that do not match, but doing so is not recommended and we will not provide hotfixes or patches to our software to support such combinations.


    Service packs for operating systems already listed as supported or certified in the charts below are automatically considered supported, but not certified, unless noted otherwise.


                                                                                             

    10.210.2.1Notes
    ArcGIS Versions10.210.2.1
    ArcGIS ProductsArcGIS Desktop
    ArcGIS for Server required for map viewer component

    ArcGIS Desktop

    ArcGIS for Server required for map viewer component

    ArcGIS Desktop must be installed for the SDE components, but does not need to be licensed.
    ArcGIS LicensingArcGIS for Server if desiredArcGIS for Server if desired
    ArcFM LicensingArcFM Server if using ArcGIS for ServerArcFM Server if using ArcGIS for Server
    Desktop Operating SystemWindows XP SP3 32-bit
    Windows 7 32-bit

    Windows XP SP3 32-bit

    Windows 7 32-bit

    ArcFM Solution and Windows 7/Windows Server 2008 documentation
    Server Operating SystemWindows Server 2003 32-bit
    Windows Server 2003 64-bit
    Windows Server 2003 R2 32-bit
    Windows Server 2003 R2 64-bit
    Windows Server 2008 SP2 32-bit
    Windows Server 2008 SP2 64-bit
    Windows Server 2008 R2 32-bit
    Windows Server 2008 R2 64-bit

    Windows Server 2003 32-bit

    Windows Server 2003 64-bit

    Windows Server 2003 R2 32-bit

    Windows Server 2003 R2 64-bit

    Windows Server 2008 SP2 32-bit

    Windows Server 2008 SP2 64-bit

    Windows Server 2008 R2 32-bit

    Windows Server 2008 R2 64-bit

    ArcFM Solution and Windows 7/Windows Server 2008 documentation
    Browser^Internet Explorer 6 SP1
    Internet Explorer 7
    Internet Explorer 8
    Internet Explorer 9
    Firefox 3.5 and later
    Firefox 12

    Internet Explorer 6 SP1

    Internet Explorer 7

    Internet Explorer 8

    Internet Explorer 9

    Firefox 3.5 and later

    Firefox 12

    .NET Framework^3.5 SP1 with Family Update
    4.0

    3.5 SP1 with Family Update

    4.0

    .NET 3.5 SP1 is required
    Virtual EnvironmentsYesYes
    AJAX1.0
    3.0

    1.0

    3.0

    AJAX 1.0 is installed by the .NET Framework, AJAX 3.0 is installed by the Responder Web installer.
    MSMQ^3.0 or later3.0 or laterAll network hardware must support multicasting on PGM and UDP traffic.
    IIS^5.1 or later5.1 or later
    OracleOracle 10g R2
    Oracle 11g R1
    Oracle 11g R2

    Oracle 10g R2

    Oracle 11g R1

    Oracle 11g R2

    SQL ServerSQL Server 2008
    SQL Server 2008 R2
    SQL Server 2012
    SQL Express

    SQL Server 2008

    SQL Server 2008 R2

    SQL Server 2012

    SQL Server 2014

    SQL Express

    Visual StudioVisual Studio 2010Visual Studio 2010