Cool Tool - Color Patch Panel Report by Port Status

Version 6

    Versions: 10.1 - current

    Product Availability: ArcFM Desktop (Fiber Manager)

     

    You can color ports in your Patch Panel Connection Report based on the values of a field called PORTSTATUS.

    1. Replace your existing stylesheet:     
      1. Rename your existing GridableLocation.xsl stylesheet, e.g., GridableLocationOriginal.          
        • In Fiber Manager 10.1, it’s located at C:\Users\username\Documents\ArcFM Solution\Fiber Manager\Reports.
        • In older releases, it’s located at C:\Users\demo\AppData\Local\Temp.
      2. Download the attached GridableLocation.xsl style sheet to the folder where you found its original version.
    2. Create a new domain for port status:     
      1. In ArcCatalog, right-click your database and select Properties.
      2. On the Domains tab, scroll to the bottom of the Domain Name list and type a new domain name, e.g., Fiber Port Status.
      3. In the Domain Properties section, assign the following properties                     
        • Field Type: Long Integer
        • Domain Type: Coded Values
        • Split policy: Default Value
        • Merge policy: Default Value
      4. Enter codes and descriptions in the Coded Values section. For example, you may want to color areas in your patch panel report according to the following:                                                                                                                                                                                                                                                                                                                                                                                                                     
        CodeDescription
        1Permanent - In Service
        2Temporary - In Service
        3Allocated for Future Installation - Not Installed
        4Installed - Not In Service
                                                                                                                                                                          
    3. Create a new field on each of your port object classes (F_DEVICEPORT, F_FRONTSIDEPORT and F_BACKSIDEPORT):     
      1. In ArcCatalog, right click the port object class and select Properties.
      2. Scroll to the bottom of the Field Name list and create a new field called PORTSTATUS.
      3. Select Long Integer as its Data Type.
      4. In the Field Properties section, select the port status domain you created in previous steps. Click OK.
      5. Repeat this process for each of your port object classes.