GIS - Supported Versions - ArcFM Mobile for Windows

Version 33

    Entries in italics are supported but not certified. Uncertified environments are given full normal support, and any issues found to be caused by incompatibility with the uncertified software will be evaluated for resolution.


    Entries with a caret (^) are required components. In order to install and use the product, the minimum supported version of that component must be installed on the system.


    Please note that while ArcFM requires a specific version of ArcGIS desktop, the version of ArcSDE can differ in the same combinations listed on Esri's Help Documentation, with the exception of ArcFM Replication Server which requires the ArcSDE version to match the ArcGIS version. We certify and test only the most recent versions together, for example, ArcGIS Desktop 10 with SDE 10. We will support to the best of our ability combinations of versions that do not match, but doing so is not recommended and we will not provide hotfixes or patches to our software to support such combinations.


    Service packs for operating systems already listed as supported or certified in the charts below are automatically considered supported, but not certified, unless noted otherwise.


                                               

    Online MapsOffline MapsNotes
    Operating SystemWindows 7 SP1 +, Windows 8, Windows 10Windows 7 SP1 +, Windows 8, Windows 10
    .NET Framework4.6.24.6.2
    ProcessorDual-core 1.7 GHz x86 CPU or fasterDual-core 1.7 GHz x86 CPU or faster
    MemoryMin. 2 GB RAMMin. 2 GB RAM
    Disk SpaceMin. 3 GB available for app and dataMin. 3 GB available for app and data
    Screen10" or larger screen (Min. 1024X768)10" or larger screen (Min. 1024X768)Multi-touch (gestures) and stylus are supported
    NetworkingVirtual private network (VPN) software
    For online operation, VPN connection is required to access internally hosted map services protected by a firewall.
    Wireless3G or 4G wireless3G or 4G wireless