GIS - Supported Versions - 10.1 - 10.1.1 ArcFM Desktop, Designer, Designer Express, Network Adapter, Fiber Manager, Conduit Manager, and License Manager

Version 4

    Entries in italics are supported but not certified. Uncertified environments are given full normal support, and any issues found to be caused by incompatibility with the uncertified software will be evaluated for resolution.


    Entries with a caret (^) are required components. In order to install and use the product, the minimum supported version of that component must be installed on the system.


    Please note that while ArcFM requires a specific version of ArcGIS desktop, the version of ArcSDE can differ in the same combinations listed on Esri's Help Documentation, with the exception of ArcFM Replication Server which requires the ArcSDE version to match the ArcGIS version. We certify and test only the most recent versions together, for example, ArcGIS Desktop 10 with SDE 10. We will support to the best of our ability combinations of versions that do not match, but doing so is not recommended and we will not provide hotfixes or patches to our software to support such combinations.


    Service packs for operating systems already listed as supported or certified in the charts below are automatically considered supported, but not certified, unless noted otherwise.


                                                                                                

    10.110.1.1Notes
    ArcGIS Versions10.1
    10.1 SP1
    10.1 SP1
    ArcGIS ProductsArcGIS for DesktopArcGIS for Desktop
    ArcGIS Licensing

    ArcGIS for Desktop Standard or Advanced

    VBA for ArcGIS

    ArcGIS for Desktop Standard or Advanced

    VBA for ArcGIS

    ArcFM LicensingArcFM, Designer, or Designer Express license requiredNetwork Adapter, Fiber Manager, and Conduit Manager require additional extension licensesArcFM, Designer, or Designer Express license requiredNetwork Adapter, Fiber Manager, and Conduit Manager require additional extension licensesLicense Manager does not require a license.
    Desktop Operating SystemWindows XP SP3 32-bit
    Windows XP SP3 64-bit
    Windows 7 32-bit
    Windows 7 64-bit
    Windows XP SP3 32-bit
    Windows XP SP3 64-bit
    Windows 7 32-bit
    Windows 7 64-bit
    ArcFM Solution and Windows 7/Windows Server 2008 documentation
    Server Operating SystemWindows Server 2003 32-bit
    Windows Server 2003 64-bit
    Windows Server 2003 R2 32-bit
    Windows Server 2003 R2 64-bit
    Windows Server 2008 SP2 32-bit
    Windows Server 2008 SP2 64-bit
    Windows Server 2008 R2 32-bit
    Windows Server 2008 R2 64-bit
    Windows Server 2003 32-bit
    Windows Server 2003 64-bit
    Windows Server 2003 R2 32-bit
    Windows Server 2003 R2 64-bit
    Windows Server 2008 SP2 32-bit
    Windows Server 2008 SP2 64-bit
    Windows Server 2008 R2 32-bit
    Windows Server 2008 R2 64-bit
    ArcFM Solution and Windows 7/Windows Server 2008 documentation
    .NET Framework3.5 SP13.5 SP1
    Virtual EnvironmentsSupportedSupported
    BITS1.01.0
    OracleOracle 10g R2
    Oracle 11g R1
    Oracle 11g R2
    Oracle 10g R2
    Oracle 11g R1
    Oracle 11g R2
    SQL ServerSQL Server 2008
    SQL Server 2008 R2
    SQL Server 2012
    SQL Server Express
    SQL Server Workgroup
    SQL Server 2008
    SQL Server 2008 R2
    SQL Server 2012
    SQL Server Express
    SQL Server Workgroup
    PGDBAccess 2000Access 2000
    FGDBYesYesDesigner requires ArcFM Solution patch #292 or higher for FGDB support.
    Visual StudioVisual Studio 2010Visual Studio 2010
    3rd-party Network AnalysisElectric Solver 3.7.3
    Cymdist 4.1 Rev26
    Windmil 7.3.7.6
    Windmil 7.3.7.6These 3rd party analysis tools are not certified on Windows 7 or Windows Server 2008.
    Multispeak standard3.03.0