GIS - Supported Versions - 10.1 - 10.1.1 Responder Server

Version 5

    Entries in italics are supported but not certified. Uncertified environments are given full normal support, and any issues found to be caused by incompatibility with the uncertified software will be evaluated for resolution.


    Entries with a caret (^) are required components. In order to install and use the product, the minimum supported version of that component must be installed on the system.


    Please note that while ArcFM requires a specific version of ArcGIS desktop, the version of ArcSDE can differ in the same combinations listed on Esri's Help Documentation, with the exception of ArcFM Replication Server which requires the ArcSDE version to match the ArcGIS version. We certify and test only the most recent versions together, for example, ArcGIS Desktop 10 with SDE 10. We will support to the best of our ability combinations of versions that do not match, but doing so is not recommended and we will not provide hotfixes or patches to our software to support such combinations.


    Service packs for operating systems already listed as supported or certified in the charts below are automatically considered supported, but not certified, unless noted otherwise.

     

    Minimum Responder server hardware required:

    • Dual-processors, 2.4 GHz (3 GHz or higher recommended)
    • 4 GB RAM
    • 60 GB available hard drive space
    • Full duplex 100 Mbps LAN port
                                                                                                 
    10.110.1.1Notes
    ArcGIS Versions10.1
    10.1 SP1
    10.1 SP1
    ArcGIS Products^ArcGIS for DesktopArcGIS for Desktop
    ArcGIS Licensing^ArcGIS for Desktop Basic or aboveArcGIS for Desktop Basic or above
    ArcFM Products^ArcFM DesktopArcFM Desktop
    ArcFM Licensing^Responder Data Services and Responder PredictionResponder Data Services and Responder Prediction
    Desktop Operating SystemWindows XP SP3 32-bit
    Windows 7 32-bit*
    Windows 7 64-bit
    Windows XP SP3 32-bit
    Windows 7 32-bit*
    Windows 7 64-bit
    Windows 7 64-bit support requires Oracle 11g R2.ArcFM Solution and Windows 7/Windows Server 2008 documentation
    Server Operating SystemWindows Server 2003 32-bit
    Windows Server 2003 64-bit*
    Windows Server 2003 R2 32-bit
    Windows Server 2003 R2 64-bit*
    Windows Server 2008 SP2 32-bit*
    Windows Server 2008 SP2 64-bit*
    Windows Server 2008 R2 32-bit*
    Windows Server 2008 R2 64-bit
    Windows Server 2003 32-bit
    Windows Server 2003 64-bit*
    Windows Server 2003 R2 32-bit
    Windows Server 2003 R2 64-bit*
    Windows Server 2008 SP2 32-bit*
    Windows Server 2008 SP2 64-bit*
    Windows Server 2008 R2 32-bit*
    Windows Server 2008 R2 64-bit
    ArcFM Solution and Windows 7/Windows Server 2008 documentation
    BrowserInternet Explorer 6 SP1
    Internet Explorer 7
    Internet Explorer 8
    Internet Explorer 9
    Firefox 3.5 and later
    Firefox 12
    Internet Explorer 6 SP1
    Internet Explorer 7
    Internet Explorer 8
    Internet Explorer 9
    Firefox 3.5 and later
    Firefox 12
    .NET Framework^3.5 SP1 with Family Update
    4.0
    3.5 SP1 with Family Update
    4.0
    .NET 3.5 SP1 is required
    Virtual EnvironmentsYesYes
    MSMQ^3.0 or later3.0 or laterAll network hardware must support multicasting on PGM and UDP traffic.
    IIS5.1 or later5.1 or later
    OracleOracle 10g R2
    Oracle 11g R1
    Oracle 11g R2
    Oracle 10g R2
    Oracle 11g R1
    Oracle 11g R2
    Oracle 11g R2 is required for Windows 7 and Windows Server 2008 R2 support on the Responder Server.
    SQL ServerSQL Server 2008
    SQL Server 2008 R2
    SQL Server 2012
    SQL Express
    SQL Server 2008
    SQL Server 2008 R2
    SQL Server 2012
    SQL Express
    Visual StudioVisual Studio 2010Visual Studio 2010
    Telvent Pub/Sub RCSColumbiaColumbia