GIS - Supported Versions - 10.1 - 10.1.1 Geodatabase Replication Server and Web

Version 3

    Entries in italics are supported but not certified. Uncertified environments are given full normal support, and any issues found to be caused by incompatibility with the uncertified software will be evaluated for resolution.


    Entries with a caret (^) are required components. In order to install and use the product, the minimum supported version of that component must be installed on the system.


    Please note that while ArcFM requires a specific version of ArcGIS desktop, the version of ArcSDE can differ in the same combinations listed on Esri's Help Documentation, with the exception of ArcFM Replication Server which requires the ArcSDE version to match the ArcGIS version. We certify and test only the most recent versions together, for example, ArcGIS Desktop 10 with SDE 10. We will support to the best of our ability combinations of versions that do not match, but doing so is not recommended and we will not provide hotfixes or patches to our software to support such combinations.


    Service packs for operating systems already listed as supported or certified in the charts below are automatically considered supported, but not certified, unless noted otherwise.


                                                                            

    10.110.1.1Notes
    ArcGIS Versions10.1
    10.1 SP1
    10.1 SP1
    ArcGIS ProductsArcGIS Engine
    ArcGIS for Desktop
    ArcGIS Engine
    ArcGIS for Desktop
    ArcGIS LicensingArcGIS Engine with Geodatabase Update Extension or ArcGIS for Desktop Standard or AdvancedArcGIS Engine with Geodatabase Update Extension or ArcGIS for Desktop Standard or Advanced
    ArcFM LicensingArcFM Engine and ArcFM Engine Editor Extension, ArcFM Desktop, or DesignerArcFM Engine and ArcFM Engine Editor Extension, ArcFM Desktop, or Designer
    Desktop Operating SystemWindows XP SP3 32-bit
    Windows XP SP3 64-bit
    Windows 7 32-bit
    Windows 7 64-bit
    Windows XP SP3 32-bit
    Windows XP SP3 64-bit
    Windows 7 32-bit
    Windows 7 64-bit
    Server Operating SystemWindows Server 2008 SP2 32-bit
    Windows Server 2008 SP2 64-bit
    Windows Server 2008 R2 32-bit
    Windows Server 2008 R2 64-bit
    Windows Server 2012 R2 32-bit
    Windows Server 2008 R2 64-bit
    Windows Server 2008 SP2 32-bit
    Windows Server 2008 SP2 64-bit
    Windows Server 2008 R2 32-bit
    Windows Server 2008 R2 64-bit
    Windows Server 2012 R2 32-bit
    Windows Server 2012 R2 64-bit
    .NET Framework3.5 SP13.5 SP1
    BITS1.01.0
    YesYes
    IIS6.0 or later6.0 or later
    OracleOracle 10g R2
    Oracle 11g R1
    Oracle 11g R2
    Oracle 10g R2
    Oracle 11g R1
    Oracle 11g R2
    SQL ServerSQL Server 2008
    SQL Server 2008 R2
    SQL Server 2012
    SQL Server Express
    SQL Server 2008
    SQL Server 2008 R2
    SQL Server 2012
    SQL Server Express
    Visual StudioVisual Studio 2010Visual Studio 2010