GIS - Supported Versions - 10.0.3 & SP1 Responder Mobile Server and Responder Mobile Web

Version 1

    Entries in italics are supported but not certified. Uncertified environments are given full normal support, and any issues found to be caused by incompatibility with the uncertified software will be evaluated for resolution.


    Entries with a caret (^) are required components. In order to install and use the product, the minimum supported version of that component must be installed on the system.


    Please note that while ArcFM requires a specific version of ArcGIS desktop, the version of ArcSDE can differ in the same combinations listed on Esri's Help Documentation, with the exception of ArcFM Replication Server which requires the ArcSDE version to match the ArcGIS version. We certify and test only the most recent versions together, for example, ArcGIS Desktop 10 with SDE 10. We will support to the best of our ability combinations of versions that do not match, but doing so is not recommended and we will not provide hotfixes or patches to our software to support such combinations.


    Service packs for operating systems already listed as supported or certified in the charts below are automatically considered supported, but not certified, unless noted otherwise.


                                                                          
    10.0.3 & SP1 Notes
    ArcGIS Versions 10.0 SP2 or higher
    ArcGIS Products^ ArcGIS Desktop
    ArcGIS Licensing^ ArcView or above
    ArcFM Products^ Responder Server
    ArcFM Licensing^ None
    Desktop Operating System Windows XP SP3 32-bit
    Windows 7 32-bit
    Windows 7 64-bit
    ArcFM Solution and Windows 7/Windows Server 2008 documentation
    Server Operating System Windows Server 2003 32-bit
    Windows Server 2003 64-bit
    Windows Server 2003 R2 32-bit
    Windows Server 2003 R2 64-bit
    Windows Server 2008 SP2 32-bit
    Windows Server 2008 SP2 64-bit
    Windows Server 2008 R2 32-bit
    Windows Server 2008 R2 64-bit
    ArcFM Solution and Windows 7/Windows Server 2008 documentation
    Browser Internet Explorer 6 SP1
    Internet Explorer 7
    Internet Explorer 8
    Firefox 3.5
    .NET Framework^ 3.5 SP1 with Family Update
    4.0
    Yes
    MSMQ^ 3.0 or later
    IIS 5.1 or later
    Oracle Oracle 9i
    Oracle 10g R2
    Oracle 11g R1
    Oracle 11g R2
    Oracle 9i is not supported for use with ArcSDE 10 and up. Responder Mobile does not support task databases in Oracle, but the listed versions are supported by Responder Server.
    SQL Server^ SQL Server 2008
    SQL Server 2008 R2
    SQL Express 2008
    SQL Express 2008 R2
    Responder Mobile only supports task databases on SQL Server 2008, but the listed versions are supported by Responder Server. A supported version of SQL Server must be installed on the same machine as Responder Mobile Server and Responder Mobile Web.
    Visual Studio Visual Studio 2010