GIS - Supported Versions - 9.3 Rev2 - 9.3.1 SP2 Responder Client

Version 1

    Entries in italics are supported but not certified. Uncertified environments are given full normal support, and any issues found to be caused by incompatibility with the uncertified software will be evaluated for resolution.


    Entries with a caret (^) are required components. In order to install and use the product, the minimum supported version of that component must be installed on the system.


    Please note that while ArcFM requires a specific version of ArcGIS desktop, the version of ArcSDE can differ in the same combinations listed on Esri's Help Documentation, with the exception of ArcFM Replication Server which requires the ArcSDE version to match the ArcGIS version. We certify and test only the most recent versions together, for example, ArcGIS Desktop 10 with SDE 10. We will support to the best of our ability combinations of versions that do not match, but doing so is not recommended and we will not provide hotfixes or patches to our software to support such combinations.


    Service packs for operating systems already listed as supported or certified in the charts below are automatically considered supported, but not certified, unless noted otherwise.


                                                                                             
    9.3 Rev2 9.3.1 SP1 Notes
    ArcGIS Versions 9.3 SP1
    9.3.1
    9.3.1 SP1
    9.3.1 SP2
    9.3.1 SP1
    9.3.1 SP2
    ArcGIS Products^ ArcGIS DesktopArcGIS Desktop
    ArcGIS Licensing^ ArcView or aboveArcView or above
    ArcFM Licensing^ Responder DispatcherArcFM
    Designer
    Responder Dispatcher
    Using an ArcFM or Designer license will also cause a Responder Dispatcher license to be checked out.
    Desktop Operating System Windows XP SP3 32-bitWindows XP SP3 32-bit
    Windows 7 32-bit
    Windows 7 64-bit
    Responder 9.3 Rev2 does not support 64-bit operating systems.ArcFM Solution and Windows 7/Windows Server 2008 documentation
    Server Operating System Windows Server 2000 32-bit
    Windows Server 2003 32-bit
    Windows Server 2003 R2 32-bit
    Windows Server 2003 32-bit
    Windows Server 2003 64-bit
    Windows Server 2003 R2 32-bit
    Windows Server 2003 R2 64-bit
    Windows Server 2008 SP2 32-bit
    Windows Server 2008 SP2 64-bit
    Windows Server 2008 R2 32-bit
    Windows Server 2008 R2 64-bit
    Responder 9.3 Rev2 does not support 64-bit operating systems.ArcFM Solution and Windows 7/Windows Server 2008 documentation
    Browser Internet Explorer 6 SP1
    Internet Explorer 7
    Firefox 2
    Internet Explorer 6 SP1
    Internet Explorer 7
    Internet Explorer 8
    Firefox 3.5
    .NET Framework^ 3.03.5 SP1 with Family Update
    YesYes
    MSMQ^ 2.0 or later3.0 or laterAll network hardware must supporting multicasting.
    IIS 5.02
    5.1
    6
    5.1 or later
    Oracle Oracle 9i
    Oracle 10g R2
    Oracle 11g R1
    Oracle 9i
    Oracle 10g R2
    Oracle 11g R1
    Oracle 11g R2
    Oracle 11g R2 certification for 9.3.1 SP1 is underway.
    SQL Server SQL Server 2000
    SQL Server 2005
    SQL Server 2008
    SQL Express
    SQL Workgroup
    SQL Server 2005
    SQL Server 2008
    SQL Express
    SQL Workgroup
    Visual Studio Visual Studio 2005Visual Studio 2008We will be converting to Visual Studio 2010 after 10.0.1 SP1
    Telvent Pub/Sub RCS^ St Lawrence Columbia Certification for Columbia is still in testing but is fully supported. Telvent Pub/Sub RCS is only required for Responder Client 9.3 Rev2 and below.